Electrical component, IP Upgrade kit

118U0057

IP54 upgrade kit

Product details

Gross weight 0.126 Kilogram
Net weight 0.125 Kilogram
Volume 2.33 Cubic meter
EAN 5702428571258

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
Description IP54 upgrade kit
Family Electrical component
In scope of WEEE and contain batteries No
Packing format Multi pack
Packing quantity 6
Product group Compressors Accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type IP Upgrade kit
Usage HHP030-038-045
MLZ/MLM 030-038-045-058-066-076

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality