Electrical component, IP Upgrade kit

118U0056

IP54 upgrade kit

Product details

Gross weight 0.292 Kilogram
Net weight 0.153 Kilogram
Volume 2.989 Cubic meter
EAN 5702428802086

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
Description IP54 upgrade kit
Family Electrical component
In scope of WEEE and contain batteries No
Packing format Multi pack
Packing quantity 6
Product group Compressors Accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type IP Upgrade kit
Usage MLZ/MLM 015-19-021-026
SY/SZ 240. 300. 380 (code 4, 7, 9)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality