Electrical component, Start capacitor

117U5017

START CAPACITOR 80µF, 220V - SC

Product details

Gross weight 0.06 Kilogram
Net weight 0.06 Kilogram
Volume 0.167 Liter
EAN 5702428540810

 

Approval CQC
Brand technique Reciprocating accessories
Capacity of capacitor A 80 µF
Capacity of capacitor B 80,0 uF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description START CAPACITOR 80µF, 220V - SC
Family Electrical component
In scope of WEEE and contain batteries No
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Start capacitor
Voltage of capacitor B [V] 220 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality