Electrical component, Start capacitor

117U5014

Start capacitor 60µF, 220V - PL,TL

Product details

Gross weight 0.112 Kilogram
Net weight 0.11 Kilogram
Volume 0.281 Liter
EAN 5702428585941

 

Approval CQC
Brand technique Reciprocating accessories
Capacity of capacitor A 60 µF
Capacity of capacitor B 60,0 uF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description Start capacitor 60µF, 220V - PL,TL
Family Electrical component
In scope of WEEE and contain batteries No
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Start capacitor
Voltage of capacitor B [V] 220 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality