Optyma™ Slim Pack, OP-MPVE046MLW10E

114X7164

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 91 Kilogram
Net weight 73 Kilogram
Volume 357 Liter
EAN 5702428561358

 

Air flow @ 50Hz [m³/h] 5100 m³/h
Applications MBP
China RoHS compliance Out of scope
Compressor model MLZ021T4
Compressor power supply [V] 400/3/50
Condenser Coil Internal Volume [L] 0.58 L
Condenser type D7
Connection type Solder
Description OP-MPVE046MLW10E
Electrical code E
EU RoHS compliance Out of scope
Family Optyma™ Slim Pack
Fan blade size [mm] 457 mm
Fan cowl/grill type B2
Fan current @ 50Hz [A] 1.1 A
Fan diameter [mm] 457 mm
Fan power consumption @ 50Hz [W] 244 W
Fan power output @ 50Hz [W] 135 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 415 V
In scope of WEEE and contain batteries No
Length [mm] 464 mm
Liquid line connection [in] 1/2 in
Low value of nominal voltage at 50Hz [V] 380 V
MCC 9.5 A
Model number OP-MPVE046MLW10E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approval CE
Receiver volume [L] 3.4 L
Refrigerants R134a
R22
R404A
R448A
R449A
R452A
R513A
RLA 6.1 A
SCIP dossier no. 9a3737af-6223-4dfa-ae4b-3671d7fb3d46
SCIP dossier product name OPTYMA W10
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 69 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 58 dBA
Suction connection size [in] 3/4 in
Technology Scroll
Total height [mm] 695 mm
Type Optyma™ Slim Pack W10
UK RoHS compliance Out of scope
Version W10
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Width [mm] 1106 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality