Optyma™ Plus, OP-MPTM018DXP00G

114X4115

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 75 Kilogram
Net weight 55 Kilogram
Volume 426.4 Liter
EAN 5702424287771

 

Air flow @ 50Hz [m³/h] 2200 m³/h
Applications MBP
Approval CE
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Out of scope
Compressor model DX18Tba
Compressor power supply [V] 230/1/50
Condenser Coil Internal Volume [L] 0.39 L
Condenser type A7
Condenser volume (L) 0.39
Connection type Solder
Contain batteries No
Description OP-MPTM018DXP00G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 365 mm
Fan cowl/grill type H1
Fan current @ 50Hz [A] 0.32 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 60 W
Fan power output @ 50Hz [W] 25 W
Fan power supply [V/Ph/Hz] 230/1/50
Filter Drier Volume (L) 0.17
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 255 V
HMBP Cooling capacity range [kW] (R513A) Not available for this condition / refrigerant
LBP Cooling capacity range [kW] (R452A) Not available for this condition / refrigerant
Length [mm] 406 mm
Liquid line connection [in] 1/2 in
Low value of voltage range at 60Hz [V] 187 V
LRA 34.5 A
MBP Cooling capacity [kW] (R449A) 1.38 kW
MBP Cooling capacity range [kW] (R449A) 0.8 to 1.5 kW
MCC 9 A
Min fuse rating [A] 10 A
Model number OP-MPTM018DXP00G
Night operation noise pressure at 10m dB(A) 38 dBA
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Receiver approval CE
EAC
Receiver type Vertical
Receiver volume [L] 1.3 L
Refrigerants R404A
R448A
R449A
R452A
R454C
R455A
RLA 5.8 A
SCIP dossier no. 1f4f6787-26f3-4d07-9441-e571b9dc25ef
SCIP dossier product name OPTYMA P00 A7 D7
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 70 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 59 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 39 dBA
Speed Platform Fixed-speed
Suction connection size [in] 1/2 in
Total height [mm] 650 mm
Type Optyma™ Plus P00 (A2L)
Version P00
Voltage 50Hz [V] 187 V
Voltage 50Hz [V] [Max] 255 V
Volume (L) 0.058 L
Width [mm] 941 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality