Optyma™, OP-MCHC007

114X2427

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 22 Kilogram
Net weight 21.985 Kilogram
Volume 71.633 Liter
EAN 5702428565257

 

Air flow @ 50Hz [m³/h] 850 m³/h
Applications MBP
Approval CE
EAC
China RoHS compliance Out of scope
Compressor model NF7MLX
Compressor power supply [V] 230/1/50
Condenser type BG_4/5
Description OP-MCHC007NFA04G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan blade size [mm] 254 mm
Fan current @ 50Hz [A] 0.39 A
Fan current @ 60Hz [A] 0.35 A
Fan power consumption @ 50Hz [W] 55 W
Fan power consumption @ 60Hz [W] 53 W
Fan power output @ 50Hz [W] 16 W
Fan power output @ 60Hz [W] 16 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 240 V
Fan voltage @ 50Hz (max) [V] [Min] 220 V
Fan voltage @ 60Hz (max) [V] [Max] 240 V
Fan voltage @ 60Hz (max) [V] [Min] 220 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Liquid line connection [in] 1/4 in
Low value of voltage range at 60Hz [V] 220 V
Model number OP-MCHC007
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Receiver approval UL
Refrigerants R404A
R452A
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 64 dBA
Speed Platform Fixed-speed
Suction connection size [in] 5/16 in
Technology Reciprocating
Type Optyma™ A04
UK RoHS compliance Out of scope
Version A04
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality