Optyma™, OP-MCGC010
114X0232
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Gross weight | 16.636 Kilogram |
Net weight | 16.5 Kilogram |
Volume | 51.844 Liter |
EAN | 5702428566117 |
Gross weight | 16.636 Kilogram |
Net weight | 16.5 Kilogram |
Volume | 51.844 Liter |
EAN | 5702428566117 |
Air flow @ 50Hz [m³/h] | 420 m³/h |
Applications |
HBP LBP MBP |
Approval | EAC |
China RoHS compliance | Out of scope |
Compressor model | FR10GX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_2 |
Description | OP-MCGC010FRA00G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 200 mm |
Fan current @ 50Hz [A] | 0.19 A |
Fan current @ 60Hz [A] | 0.17 A |
Fan power consumption @ 50Hz [W] | 27 W |
Fan power consumption @ 60Hz [W] | 24 W |
Fan power output @ 50Hz [W] | 5 W |
Fan power output @ 60Hz [W] | 5 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 446 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-MCGC010 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R134a |
Replacement code | 114X0204 |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Sound power @ 50Hz [db(A)] | 56 dBA |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 226 mm |
Type | Optyma™ A00 |
UK RoHS compliance | Out of scope |
Version | A00 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 304 mm |
Air flow @ 50Hz [m³/h] | 420 m³/h |
Applications |
HBP LBP MBP |
Approval | EAC |
China RoHS compliance | Out of scope |
Compressor model | FR10GX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_2 |
Description | OP-MCGC010FRA00G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 200 mm |
Fan current @ 50Hz [A] | 0.19 A |
Fan current @ 60Hz [A] | 0.17 A |
Fan power consumption @ 50Hz [W] | 27 W |
Fan power consumption @ 60Hz [W] | 24 W |
Fan power output @ 50Hz [W] | 5 W |
Fan power output @ 60Hz [W] | 5 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 446 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-MCGC010 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R134a |
Replacement code | 114X0204 |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Sound power @ 50Hz [db(A)] | 56 dBA |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 226 mm |
Type | Optyma™ A00 |
UK RoHS compliance | Out of scope |
Version | A00 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 304 mm |