Bock Semi-Hermetic Condensing Unit , SHGX34e/255-4 SP&P

114V16135

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16135

Product details

Gross weight 271.9 Kilogram
Net weight 243.9 Kilogram
Volume 1747.36 Liter

 

Air flow @ 50Hz [m³/h] 9100 m³/h
Anti-vibration pads Yes
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Contain batteries No
Cylinder 4
Description SHGX34e/255-4 SP&P
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Dual HP/LP pressure switch Yes
Family Plusbox
Fan power consumption @ 50Hz [W] 600 W
Fan type Standard
Frequency [Hz] 50 Hz
Hot gas temperature sensor No
IP class IP66
Legacy BOCK ID 16135
Length [mm] 679 mm
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Maximum fan power @ 50 Hz [W] 600
Model number SHGX34e/255-4 SP&P
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Number of fans 1
Oil differential pressure sensor Yes
Oil pressure safety switch MP55 230V - 1 - 50/60 Hz, IP20
Oil separator Yes
Oil sump heater 110-240 V - 1 – 50/60 Hz, 50 to 120 W, PTC self-regulating
Oil type BOCKlub E55
Phase 3
Product group Bock Semi-Hermetic Condensing Units
Product Name Description Package Unit
Refrigerants R134a
R404A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Safety valve for receiver No
Speed controller Yes
Step protection for CR/SU No
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Bock Semi-Hermetic Condensing Unit
Total height [mm] 968 mm
Type SHGX34 P&P
Width [mm] 1570 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality