Gross weight | 17.569 Kilogram |
Net weight | 17.569 Kilogram |
Volume | 51.621 Liter |
EAN | 5702428569828 |
Gross weight | 17.569 Kilogram |
Net weight | 17.569 Kilogram |
Volume | 51.621 Liter |
EAN | 5702428569828 |
Air flow @ 50Hz [m³/h] | 620 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | NL10MF |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_3 |
Description | NL10MFXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.25 A |
Fan current @ 60Hz [A] | 0.22 A |
Fan power consumption @ 50Hz [W] | 36 W |
Fan power consumption @ 60Hz [W] | 34 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | NL10MFXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R134a |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |
Air flow @ 50Hz [m³/h] | 620 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | NL10MF |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_3 |
Description | NL10MFXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.25 A |
Fan current @ 60Hz [A] | 0.22 A |
Fan power consumption @ 50Hz [W] | 36 W |
Fan power consumption @ 60Hz [W] | 34 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | NL10MFXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R134a |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |