Optyma™, PL35GXN0
114G0503
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Gross weight | 7.664 Kilogram |
Net weight | 7.664 Kilogram |
Volume | 18.48 Liter |
EAN | 5702428570053 |
Gross weight | 7.664 Kilogram |
Net weight | 7.664 Kilogram |
Volume | 18.48 Liter |
EAN | 5702428570053 |
Applications |
HBP MBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | PL35G |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_0 |
Description | PL35GXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.08 A |
Fan power consumption @ 50Hz [W] | 14 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Length [mm] | 300 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | PL35GXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R134a |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 150 mm |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |
Width [mm] | 170 mm |
Applications |
HBP MBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | PL35G |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_0 |
Description | PL35GXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.08 A |
Fan power consumption @ 50Hz [W] | 14 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Length [mm] | 300 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | PL35GXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R134a |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 150 mm |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |
Width [mm] | 170 mm |