Electrical component, Relay

103N0011

PTC STARTER 220V 25ohm type S-III 6,3mm

Product details

Gross weight 0.032 Kilogram
Net weight 0.032 Kilogram
Volume 0.089 Liter
EAN 5702428586665

 

Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 25
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 25
Brand technique Reciprocating accessories
China RoHS compliance Out of scope
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description PTC STARTER 220V 25ohm type S-III 6,3mm
EU RoHS compliance Out of scope
Family Electrical component
In scope of WEEE and contain batteries No
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Relay
UK RoHS compliance Out of scope
Voltage [V] 230 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality