App Module for Master Controller to enable wifi and APP control on Danfoss Icon

088U1101

App Module for Master Controller to enable wifi and APP control on Danfoss Icon

Product details

Gross weight 0.308 Kilogram
Net weight 0.094 Kilogram
Volume 2.519 Liter
EAN 5702425147104

 

Adaptive learning Yes
App control enabled Yes
China RoHS compliance Out of scope
Description App Module for Master Controller to enable wifi and APP control on Danfoss Icon
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Heating control type App module
In scope of WEEE Yes
Installation Attachable
Interfaces Wireless
IP protection class IP20
Number of channels 0
On-wall Yes
Product group Floor Heating Controls
REACH Candidate List substances No
Scheduling Yes
Suitable for Remote conrtrol
Supply voltage [V] 5 V
Temperature set-back button Yes
Transmission frequency [GHz] 2.4 GHz
Type Accessories, Danfoss Icon™ / Icon2™
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Usage For Master Controller

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality