Floor Heating Controls, Danfoss Icon™ RT wireless, Room Thermostat, 3.0 V, Number of channels: 0, On-wall

088U1082

Icon RT, Wireless Infrared On-wall, Wireless

Product details

Gross weight 0.214 Kilogram
Net weight 0.133 Kilogram
Volume 0.924 Liter
EAN 5702425147579

 

1 Primary battery SUM weight Kg 0.046
1 Primary battery weight Kg 0.023
Actuator on radiator Yes
Adaptive learning Yes
App control enabled Yes
Away input Yes
Battery qty 2
Battery type or Name Alkaline AA
Capacitive touch Yes
China RoHS compliance Out of scope
Cooling input Yes
Description Icon RT, Wireless Infrared On-wall
Dual mode Yes
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Fits into switch frames No
Floor sensor enabled Yes
Heating control type Room Thermostat
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Installation On-wall
Interfaces Wireless
IP protection class IP21
NC/NO Yes
Noiseless switching Yes
Number of channels 0
Product group Floor Heating Controls
PWM Yes
REACH Candidate List substances No
Scheduling Yes
Suitable for 230V or 24V actuators
Supply batteries 2 x 1,5 V AA-Alkaline batteries
Supply voltage [V] 3 V
Temperature control Yes
Temperature limitation Yes
Temperature set-back button No
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 5 °C
Thermal feedback No
Transmission frequency [MHz] 868.6 MHz
Type Danfoss Icon™ RT wireless
UNSPSC CODE 41112209
Usage Display with IR Floor Sensor
Valve excercise Yes
Weight per battery 23 g
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality