Manifold SSM, Stainless steel, Number of heating manifold connections [loops] [Max]: 3, 10 bar
088U0803
SSM manifold 3+3
SSM manifold 3+3
Gross weight | 2.282 Kg |
Net weight | 2.218 Kg |
Volume | 6.669 Liter |
EAN | 5702425119453 |
Gross weight | 2.282 Kg |
Net weight | 2.218 Kg |
Volume | 6.669 Liter |
EAN | 5702425119453 |
Bleed valve | Manual |
China RoHS compliance | Out of scope |
Description | SSM manifold 3+3 |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Out of scope |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 3 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f1839029-206a-4d57-bad0-79a64611c783 |
SCIP dossier product name | SSM manifold x+x |
Test pressure [bar] | 16 bar |
Type | Manifold SSM |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Manual |
China RoHS compliance | Out of scope |
Description | SSM manifold 3+3 |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Out of scope |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 3 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f1839029-206a-4d57-bad0-79a64611c783 |
SCIP dossier product name | SSM manifold x+x |
Test pressure [bar] | 16 bar |
Type | Manifold SSM |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |