Energy meters, For product type: Generic across portfolio, brass-pockets, 85 mm, f5.2 pair

087G6055

Product Type: Accessories

Product details

Gross weight 0.186 Kilogram
Net weight 0.17 Kilogram
Volume 0.432 Liter
EAN 5710104061085

 

Approval standard MID DE-10-MI004-PTB003
China RoHS compliance Out of scope
Description brass-pockets, 85 mm, f5.2 pair
EEE category 5 small equipment (any external dimension 50 cm)
For product type Generic across portfolio
In scope of WEEE Yes
Packing format Single pack
Packing quantity 1
Product group Energy meters
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 48eb4c9b-599d-4df5-bcc1-5dd0beb1cf1c
SCIP dossier product name Entrance HM accessories - brass pockets f5.2 pair
Type Accessories
Type of accessories Fittings PN25 130°C
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality