Temperature sensor, EKS 221, 3.500 m, NTC, 10000 Ohm

084N3210

Measuring range [°C]: -50 - 120, Electrical connection: Cable, Cable type: Thermoplastic rubber

Product details

Gross weight 0.032 Kilogram
Net weight 0.027 Kilogram
Volume 0.225 Liter
EAN 5702428171977

 

Ambient temperature max. [°C] 120 °C
Ambient temperature max. [°F] 248 °F
Cable length [in] 88.9 in
Cable length [m] 3.5 m
Cable tempr. range [°C] [max] 120 °C
Cable tempr. range [°C] [min] -50 °C
Cable type Thermoplastic rubber
CE evaluated Yes
Comments CABLE SENSOR
Contain batteries No
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Identical product 084N3206
In scope of WEEE Yes
Measuring range [°C] [max] 120 °C
Measuring range [°C] [min] -50 °C
Measuring range [°F] [max] 248 °F
Measuring range [°F] [min] -58 °F
NTC Element characteristic 10.000 Ohm/25°C
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.24 in
Protection tube diameter [mm] 6 mm
Protection tube material Thermoplastic rubber
Quantity per packing format 20 pc
REACH Candidate List substances No
Sensor elem. resistance [Ohm] 10000
Sensor element [pc] 1 pc
Sensor element tolerance ± 1%
Sensor element type NTC
Type EKS 221
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality