Optyma Plus controller
084B8080
Product Type: Optyma Plus controller, Analog inputs (AI) [pc]: 7, Analog outputs (AO) [pc]: 2
Product Type: Optyma Plus controller, Analog inputs (AI) [pc]: 7, Analog outputs (AO) [pc]: 2
Gross weight | 632 Gram |
Net weight | 628 Gram |
Volume | 2.003 Liter |
EAN | 5702428988841 |
Gross weight | 632 Gram |
Net weight | 628 Gram |
Volume | 2.003 Liter |
EAN | 5702428988841 |
Analog inputs (AI) [pc] | 7 pc |
Analog outputs (AO) [pc] | 2 pc |
Application area | Condensing Unit |
Approval |
C-TICK CE CMIM |
China RoHS compliance | Out of scope |
Communication type |
MODBUS RS485 |
Controller type | Condensing Unit Controller |
Digital inputs (DI) [pc] | 3 pc |
Digital outputs (DO) [pc] | 5 pc |
Display - option |
EKA 163B EKA 164B |
Display on front | Yes |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Optyma controller |
Further information | Incl.terminals |
Packing format | Single pack |
Power consumption [VA] | 5 VA |
Product accessories | Electron. control accessories |
Product group | Compressor/condenser control |
Product Name Description | Condensing unit controller |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC | 230 V |
TRIAC output | 1 pc |
Type | Optyma Plus controller |
UK RoHS compliance | Out of scope |
Analog inputs (AI) [pc] | 7 pc |
Analog outputs (AO) [pc] | 2 pc |
Application area | Condensing Unit |
Approval |
C-TICK CE CMIM |
China RoHS compliance | Out of scope |
Communication type |
MODBUS RS485 |
Controller type | Condensing Unit Controller |
Digital inputs (DI) [pc] | 3 pc |
Digital outputs (DO) [pc] | 5 pc |
Display - option |
EKA 163B EKA 164B |
Display on front | Yes |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Optyma controller |
Further information | Incl.terminals |
Packing format | Single pack |
Power consumption [VA] | 5 VA |
Product accessories | Electron. control accessories |
Product group | Compressor/condenser control |
Product Name Description | Condensing unit controller |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC | 230 V |
TRIAC output | 1 pc |
Type | Optyma Plus controller |
UK RoHS compliance | Out of scope |