AMI 140 On/Off actuator, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm, 1.500 m

082H8048

AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32

Product details

Gross weight 0.35 Kilogram
Net weight 0.34 Kilogram
Volume 1.019 Liter
EAN 5702421552391

 

Approval standard EC EN 60730
Cable length [m] 1.5 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Control signal type On/Off
Description AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
IP protection class IP42
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ad40ff08-c742-4bef-873b-a24d6cee31e9
SCIP dossier product name AMI/AMV/AME 11-140
Spindle speed [s/mm] 12 s/mm
Stroke [mm] 5.5 mm
Supply voltage [V] AC 24 V
Type AMI 140 On/Off actuator
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality