AME 438, Supply voltage [V] AC: 24, 15 s/mm, 15.00 mm

082H0121

AME 438 SU 24V 15s/mm 15mm 450N

Product details

Gross weight 2.43 Kilogram
Net weight 2.17 Kilogram
Volume 5.054 Liter
EAN 5710104005263

 

Actuator speed [s/mm] 15 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HVAC
Closing force [N] 450 N
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 200 kOhm
Control signal type Modulating/3-point
Description AME 438 SU 24V 15s/mm 15mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
Manual operation Yes
Position feedback yes
Power consumption [W] 14 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. 709f2fca-a1c4-4b25-8629-a1bcca55ce69
SCIP dossier product name AMV(E) 438 SU
Speed type Standard
Spindle speed [s/mm] 15 s/mm
Spring down (return) No
Spring up Yes
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 15 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AME 438

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality