AMZ 112, 243.00 m³/h, Rp 2

082G5405

AMZ 112 ON/OFF 2-w int th 24V DN50

Product details

Gross weight 2.79 Kilogram
Net weight 2.777 Kilogram
Volume 4 Liter
EAN 5710104079806

 

Application Domestic and commercial central heating
Application alternative VSP Solar energy plants
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 6 bar
Closing differential pressure (mixing) [bar] [Max] 6 bar
Connection size Rp 2
Connection types Internal thread
Description AMZ 112 ON/OFF 2-w int th 24V DN50
Diameter [mm] 50 mm
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Kvs values [m³/h] 243 m³/h
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Circulation water
Medium alternative 2 Glycolic water up to 50%
Mounting version Free
Number of ports 2
Operating torque [Nm] 10 N-m
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 25 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9fa32728-1915-421d-86bc-7b5cdc83b5fe
SCIP dossier product name 082G5405
Spindle position None
Type AMZ 112
UK RoHS compliance Out of scope
Valve ball material CW 614 N UNI EN 12164
Valve body material CW 617 N UNI EN 12165
Valve stem material CW 614 N UNI EN 12164

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality