Electrical actuators, AMV 85, Supply voltage [V] AC: 24

082G1450

AMV 85 24V 8s/mm 40mm 5000N

Product details

Gross weight 10.66 Kilogram
Net weight 10.582 Kilogram
Volume 24.29 Liter
EAN 5702421507582

 

Actuator speed [s/mm] 8 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD HVAC and DH
China RoHS compliance Out of scope
Closing force [N] 5000 N
Control signal type 3-point
Description AMV 85 24V 8s/mm 40mm 5000N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 11 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 1aa24132-5502-41d0-b1ff-216d3124f43f
SCIP dossier product name AMV(E) 85/86
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 40 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 85
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality