Communication module, AK-CM 102

080Z0064

Function: Pack contr. to IO Extension, Communication type: RJ 45 to Controller, Application area: Additional In- and Outputs

Product details

Gross weight 0.39 Kilogram
Net weight 0.173 Kilogram
Volume 2.491 Liter
EAN 5702428447348

 

Application area Additional In- and Outputs
Approval C-TICK
CE
LLC CDC TYSK
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Communication type RJ 45 to Controller
Controller type Communication Module
Display on front No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
Function Pack contr. to IO Extension
In scope of WEEE Yes
Packing format Multi pack
Product accessories Electron. control accessories
Product group I/O and communication modules
Product Name Description Communication module
Quantity per packing format 16 pc
REACH Candidate List substances No
Serviceable No
Type AK-CM 102
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality