Brazed plate heat exchanger, SL70TL-1, Number of plates: 30

079L0424

40 bar, Brazing material: Copper

Product details

Gross weight 9.959 Kilogram
Net weight 8.972 Kilogram
Volume 21.504 Liter
EAN 5702425212161

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 27 mm
Connection length 2 [mm] 27 mm
Connection size 1 1
Connection size 2 1
Connection standard ISO 7
Connection type 1 R
Connection type 2 R
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 65 mm
In scope of WEEE No
Manufacturer's name Danfoss
Material Description (Short Te SL70TL-1-30_2_40_S1_4B1_nsb
Max working pressure 1 [bar] 40 bar
Max working pressure 2 [bar] 40 bar
Number of passes 1
Number of plates 30
Packing format Single pack
PED category III
Plate material no. 1.4404
Plate pattern TL
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 225 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 501 mm
Total width [mm] 120 mm
Type SL70TL-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
Vertical center porthole 1[mm] 446 mm
Vertical center porthole 2[mm] 446 mm
Volume per channel 1 [l] 0.104 L
Volume per channel 2 [l] 0.104 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality