Service thermostat; with accessories, B0

077B7005

Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Ice-cream cabinets, Warm cut-in [°C]: -7.8, Warm cut-out [°C]: -15.0, Cold cut-in [°C]: -21.0, Cold cut-out [°C]: -32.5, Capillary tube length [mm]: 2300

Product details

Gross weight 0.148 Kilogram
Net weight 0.13 Kilogram
Volume 0.588 Liter
EAN 5702424006624

 

Approval CE
BEAB
EAC
LLC CDC TYSK
cURus
Capillary tube length [in] 90.5 in
Capillary tube length [mm] 2300 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -21 °C
Cold cut-in [°F] -5.8 °F
Cold cut-out [°C] -32.5 °C
Cold cut-out [°F] -26.5 °F
Contain batteries No
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B0
Type designation with accessories
Service thermostat
UK RoHS compliance Out of scope
UL evaluated Yes
Used for product Ice-cream cabinets
Warm cut-in [°C] -7.8 °C
Warm cut-in [°F] 18 °F
Warm cut-out [°C] -15 °C
Warm cut-out [°F] 5 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality