Accessories, sensors, Cable

073G0102

Used for product: DST G, Parts included: Cable with plug 2,50 m I/40, Packing format: Industrial pack, Quantity per packing format: 40

Product details

Gross weight 211 Gram
Net weight 179 Gram
EAN 5715162959961

 

Cable length [in] 100 in
Cable length [m] 2.5 m
Cable tempr. range [°C] [max] 80 °C
Cable tempr. range [°C] [min] -40 °C
Cable type Multi conductor
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Mini Mate-N-Lok
Electrical connection size 6 pin
Packing format Industrial pack
Parts included Cable with plug 2,50 m I/40
Product group Accessories, sensors
Product Name Description Cable
Quantity per packing format 40 pc
Type Accessory
Used for product DST G
Wires [pcs] 6 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality