Refrigerant distributor, RD 27, 6 pc, 1/2 in, 3/16 in, 5 mm

069G2502

This product is not available in this store. Please contact your local Customer Service Center.

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 3/16 in, Number of holes: 6, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

Product details

Gross weight 0.093 Kilogram
Net weight 0.093 Kilogram
Volume 0.298 Liter
EAN 5702428074216

 

Approval UL
Body size 27
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [in] 1/2 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 5 mm
Number of holes 6 pc
Outlet size [in] 3/16 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 24 pc
Type RD 27
Type designation RD27-H05-H06
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality