Thermostatic expansion valve, TEA 85-85, R717
068G6009
Temperature range [°C]: -50 - 0, Pressure equalization: Externally equalized
Temperature range [°C]: -50 - 0, Pressure equalization: Externally equalized
Gross weight | 3.212 Kilogram |
Net weight | 3.194 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422025559 |
Gross weight | 3.212 Kilogram |
Net weight | 3.194 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422025559 |
Approval | EAC |
Body material | Cast iron GGG40.3 |
Capillary tube length [in] | 192 in |
Capillary tube length [mm] | 5000 mm |
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection type | Weld flange |
Direction | Straightway |
Equalization connection type | M |
Equalization connector | Weld nipple 6.5 mm |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] | 28.5 bar |
Max. test pressure [psig] | 413 psig |
Max. Working Pressure [bar] | 19 bar |
Max. Working Pressure [psig] | 276 psig |
Packing format | Single pack |
Parts included | Weld nipple |
PED category | Art. 3, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | Flanges |
Product description | Thermostatic Expans. Valve |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
Subcooling=7,2 °F tcond=89,6 °F tevap=59 °F |
Rated cap. conditions [SI] |
Subcooling=4K tcond=32 °C tevap=15 °C |
Rated capacity R717 [kW] | 295 kW |
Rated capacity R717 [TR] | 85 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R717 |
SCIP dossier no. | 28ac93c7-8f38-4a98-acf0-30588207863b |
SCIP dossier product name | TEA/TEAT/TEVA |
Serviceable | TXV spare parts |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 0 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 32 °F |
Temperature range [°F] [min] | -58 °F |
Type | TEA 85-85 |
UK RoHS compliance | Out of scope |
Approval | EAC |
Body material | Cast iron GGG40.3 |
Capillary tube length [in] | 192 in |
Capillary tube length [mm] | 5000 mm |
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection type | Weld flange |
Direction | Straightway |
Equalization connection type | M |
Equalization connector | Weld nipple 6.5 mm |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] | 28.5 bar |
Max. test pressure [psig] | 413 psig |
Max. Working Pressure [bar] | 19 bar |
Max. Working Pressure [psig] | 276 psig |
Packing format | Single pack |
Parts included | Weld nipple |
PED category | Art. 3, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | Flanges |
Product description | Thermostatic Expans. Valve |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
Subcooling=7,2 °F tcond=89,6 °F tevap=59 °F |
Rated cap. conditions [SI] |
Subcooling=4K tcond=32 °C tevap=15 °C |
Rated capacity R717 [kW] | 295 kW |
Rated capacity R717 [TR] | 85 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R717 |
SCIP dossier no. | 28ac93c7-8f38-4a98-acf0-30588207863b |
SCIP dossier product name | TEA/TEAT/TEVA |
Serviceable | TXV spare parts |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 0 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 32 °F |
Temperature range [°F] [min] | -58 °F |
Type | TEA 85-85 |
UK RoHS compliance | Out of scope |