Thermostatic expansion valve, TEA 20-20, R717

068G6006

Temperature range [°C]: -50 - 0, Pressure equalization: Externally equalized

Product details

Gross weight 2.376 Kilogram
Net weight 2.292 Kilogram
Volume 6.248 Liter
EAN 5702422031703

 

Approval EAC
Body material Cast iron GGG40.3
Capillary tube length [in] 192 in
Capillary tube length [mm] 5000 mm
China RoHS compliance Out of scope
Connection size [in] 1/2 in
Connection type Weld flange
Direction Straightway
Equalization connection type M
Equalization connector Weld nipple 6.5 mm
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Max. test pressure [bar] 28.5 bar
Max. test pressure [psig] 413 psig
Max. Working Pressure [bar] 19 bar
Max. Working Pressure [psig] 276 psig
Packing format Single pack
Parts included Weld nipple
PED category Art. 3, par. 3
Pressure equalization Externally equalized
Product accessories Flanges
Product description Thermostatic Expans. Valve
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] Subcooling=7,2 °F
tcond=89,6 °F
tevap=59 °F
Rated cap. conditions [SI] Subcooling=4K
tcond=32 °C
tevap=15 °C
Rated capacity R717 [kW] 70 kW
Rated capacity R717 [TR] 20 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
SCIP dossier no. 28ac93c7-8f38-4a98-acf0-30588207863b
SCIP dossier product name TEA/TEAT/TEVA
Serviceable TXV spare parts
Superheat setting Adjustable
Temperature range [°C] [max] 0 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 32 °F
Temperature range [°F] [min] -58 °F
Type TEA 20-20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality