Thermostatic expansion valve, TEA 20-1, R717

068G6000

Temperature range [°C]: -50 - 0, Pressure equalization: Externally equalized

Product details

Gross weight 2.466 Kilogram
Net weight 2.18 Kilogram
Volume 6.248 Liter
EAN 5702422040347

 

Approval EAC
Body material Cast iron GGG40.3
Capillary tube length [mm] 5000 mm
Category Art. 4, par. 3
China RoHS compliance Yes
Connection type Weld flange
Contain batteries No
Direction Straightway
Equalization connection type M
Equalization connector Weld nipple 6.5 mm
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Max. test pressure [bar] 28.5 bar
Max. Working Pressure [bar] 19 bar
MWP 276 psig
Packing format Single pack
Parts included Weld nipple
Pressure equalization Externally equalized
Product accessories Flanges
Product Group Expansion valves
Product name Thermostatic expansion valve
Rated cap. conditions [IMP] Subcooling=7,2 °F
tcond=89,6 °F
tevap=59 °F
Rated cap. conditions [SI] Subcooling=4K
tcond=32 °C
tevap=15 °C
Rated capacity R717 [kW] 3.5 kW
Rated capacity R717 [TR] 1 TR
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R717
SCIP dossier no. 36edeb64-8ad3-4d4f-be91-c10b973ca10e
SCIP dossier product name TEA TEAT
Serviceable TXV spare parts
Superheat setting Adjustable
Temperature range [°C] [Max] 0 °C
Temperature range [°C] [Min] -50 °C
Type TEA 20-1
包裝數量 1 pc
最大測試壓力 [psig] 413 psig
毛細管長度 192 in
溫度範圍 [°F] [最大值] 32 °F
溫度範圍 [°F] [最小值] -58 °F
產品說明 感溫式膨脹閥
連接尺寸 [in] 1/2 in

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality