Thread tailpieces, PN 25, DN 50, R 2, External Thread

065B2005

TAILPIECE WITH EXT. THR. VM2 DN50

Product details

Gross weight 1.514 Kilogram
Net weight 1.514 Kilogram
Volume 1.568 Liter
EAN 5702425090769

 

Connection size R 2
Connection types External Thread
Contain batteries No
Description TAILPIECE WITH EXT. THR. VM2 DN50
Diameter [mm] 50 mm
EU RoHS compliance Out of scope
For valve size DN 50
Material Brass CW617N
Packing format Single pack
Packing quantity 2
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0b511647-5f17-49e9-a796-47228fb71608
SCIP dossier product name ACC. SAC Misc. - Tailpiece
Type Thread tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality