Thread tailpieces, PN 25, DN 40, R 1 1/2, External Thread

065B2004

TAILPIECE WITH EXT. THR. VM2 DN40

Product details

Gross weight 0.814 Kilogram
Net weight 0.755 Kilogram
Volume 1.586 Liter
EAN 5702425090738

 

Connection size R 1 1/2
Connection types External Thread
Contain batteries No
Description TAILPIECE WITH EXT. THR. VM2 DN40
Diameter [mm] 40 mm
EU RoHS compliance Out of scope
For valve size DN 40
Material Brass CW617N
Packing format Single pack
Packing quantity 2
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d8231bb3-302e-4be5-a93f-f497859466d0
SCIP dossier product name 065B2004
Type Thread tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality