AVT (fast), 85 °C - 125 °C, 255 mm, 4.0 m

065-0607

AVT PN25 85-125/4m 255mm R3/4

Product details

Gross weight 1.728 Kilogram
Net weight 1.728 Kilogram
Volume 5.437 Liter
EAN 5702421541210

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 TR (TW)700
Capillary tube length [m] 4 m
Description AVT PN25 85-125/4m 255mm R3/4
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Function Temp. controller
Gain Ks 0.7
Impulse tube material Copper mat. No 2.0090
In scope of WEEE and contain batteries No
Media temperature at sensor [°C] [Max] 175 °C
Mounting version Free
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5d246b33-1c54-4638-8794-9836ce32c35f
SCIP dossier product name AVT PN25
Sensor connection R 3/4 conic ext. thread acc. to DIN 2999
Temperature sensor diameter [mm] 16 mm
Temperature sensor length [mm] 255 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 125 °C
Temperature setting range [°C] [Min] 85 °C
Time constant [sec] 30 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVT (fast)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality