Thermostat, KP73

060L111766

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

Product details

Gross weight 0.436 Kilogram
Net weight 0.358 Kilogram
Volume 1.281 Liter
EAN 5702428014861

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 150 °F
Ambient temperature range [°F] [min] -40 °F
Cap. tube length fraction [in] 78 3/4 in
Capillary tube length [mm] 2000 mm
CE evaluated Yes
Charge type Adsorption
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=10 A, 400 V
AC1=16 A, 400 V
AC3=16 A, 400 V
DC13=12 W, 220 V
LR=112 A, 400 V
Contain batteries No
Diff. @ Max. range setting [K] [max] 25 K
Diff. @ Max. range setting [K] [min] 8 K
Diff. @ Max. range setting[°C] [max] 25 °C
Diff. @ Max. range setting[°C] [min] 8 °C
Diff. @ Min. range setting [K] [max] 70 K
Diff. @ Min. range setting [K] [min] 12 K
Diff. @ Min. range setting[°C] [max] 70 °C
Diff. @ Min. range setting[°C] [min] 12 °C
Differential type Adjustable
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
Electrical spec. standard EN 60947-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Max. sensor temperature [°C] 80 °C
Max. sensor temperature [°F] 176 °F
Packing format Multi pack
Product accessories Switches accessories
Product description Thermostat
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reset function Auto
SCIP dossier no. be15a44e-80b1-41bd-9578-c8ff1cd7b9f3
Sensor size (Ø x L) [in] 1/4 x 3 3/4 in
Sensor size (Ø x L) [mm] 6.4 x 95 mm
Sensor type Remote bulb
Serviceable No
Temperature range [°C] [max] 15 °C
Temperature range [°C] [min] -25 °C
Temperature range [°F] [max] 59 °F
Temperature range [°F] [min] -13 °F
Type KP73
UL approval file name E31024
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality