Thermostat, UT 72

060H1706

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20

Product details

Gross weight 0.226 Kilogram
Net weight 0.135 Kilogram
Volume 1.084 Liter
EAN 5702428567138

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 130 °F
Ambient temperature range [°F] [min] -22 °F
Approval CE
EAC
EMCD
LVD
RoHS
RoHS China
TYSK
UKCA
Capillary tube length [mm] 2000 mm
Capillary tube material Stainless steel
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=1 A, 250 V
AC1=16 A, 250 V
AC3=7,5 A, 250 V
Differential (FS) [K] 3 K
Electrical connection Clamps Terminal screws
Enclosure rating IP IP20
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Max. sensor temperature [°C] 80 °C
Max. sensor temperature [°F] 176 °F
Mounting method Wall
Packing format Multi pack
Product accessories Switches accessories
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 24 pc
Reset function Auto
Sensor size (Ø x L) [in] 15/64 x 5 19/64 in
Sensor size (Ø x L) [mm] 6 x 150 mm
Serviceable No
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 85 °F
Temperature range [°F] [min] -22 °F
Type UT 72
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality