Accessories, sensors, Accessory Cable 1.3m w round packard
060G8086
Accessory Cable 1.3m w round packard, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 60
Accessory Cable 1.3m w round packard, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 60
Gross weight | 0.053 Kilogram |
Net weight | 0.049 Kilogram |
Volume | 0.187 Liter |
EAN | 5702428657143 |
Gross weight | 0.053 Kilogram |
Net weight | 0.049 Kilogram |
Volume | 0.187 Liter |
EAN | 5702428657143 |
Further information | 1,3 M CABLE |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 60 pc |
Type | Accessory |
Used for product | DST P1XX |
Further information | 1,3 M CABLE |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 60 pc |
Type | Accessory |
Used for product | DST P1XX |