Accessories, sensors, Accessory Clamp 2"
060G2510
Accessory Clamp 2", Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 24
Accessory Clamp 2", Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 24
Gross weight | 0.368 Kilogram |
Net weight | 0.357 Kilogram |
Volume | 0.168 Liter |
EAN | 5702423103362 |
Gross weight | 0.368 Kilogram |
Net weight | 0.357 Kilogram |
Volume | 0.168 Liter |
EAN | 5702423103362 |
Connection size [in] | 2 in |
Connection standard | ISO 2852 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Clamp |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Clamp |
Used for product | MBS 4510 |
Connection size [in] | 2 in |
Connection standard | ISO 2852 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Clamp |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Clamp |
Used for product | MBS 4510 |