Pressure switch, KPS33

060-310466

Regulation range [bar] Pe: 0 - 3.5, Differential [bar]: 0.2, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10

Product details

Gross weight 1.07 Kilogram
Net weight 0.98 Kilogram
Volume 2.518 Liter
EAN 5702423146819

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
Approval ABS
BV
CCC
CCS
CE
DNV
EAC
GL
KRS
LLC CDC EURO-TYSK
LR
LVD
NKK
RINA
RMRS
RoHS
RoHS China
TYSK
UL
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT gold
Contact rating AC15=4 A, 440 V
AC1=10 A, 440 V
AC3=6 A, 440 V
DC13=12 W, 220 V
LR max. 50 A
for gold 1…30 mA, 5...30 V
Contain batteries No
Differential [bar] 0.2 bar
Differential [psi] 3 psi
Electrical conn. comments Metal cable gland
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Max. test pressure [bar] Pe 10 bar
Max. test pressure [psig] 145 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 3.5 bar
Regulation range [bar] Pe [min] 0 bar
Regulation range [MPa] Pe [max] 0.35 MPa
Regulation range [MPa] Pe [min] 0 MPa
Regulation range [psig] Pe [max] 51 psig
Regulation range [psig] Pe [min] 0 psig
Reset function Auto
SCIP dossier no. d1127e97-408e-40d0-9aba-98480f7dad9c
SCIP dossier product name KPS Pressure Switch
Serviceable No
Type KPS33
UL approval file name E73170
UL evaluated Yes

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality