Switches accessories, Protective Cap For KP Single
060-003166
Protective Cap For KP Single, Packing format: Multi pack, Quantity per packing format: 7
Protective Cap For KP Single, Packing format: Multi pack, Quantity per packing format: 7
Gross weight | 0.064 Kilogram |
Net weight | 0.063 Kilogram |
Volume | 0.47 Liter |
EAN | 5702428017305 |
Gross weight | 0.064 Kilogram |
Net weight | 0.063 Kilogram |
Volume | 0.47 Liter |
EAN | 5702428017305 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Cap |
Quantity per packing format | 7 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Cap |
Used for product | KP single |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Cap |
Quantity per packing format | 7 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Cap |
Used for product | KP single |