Pressure switch, KP5

060-001966

This product is not available in this store. Please contact your local Customer Service Center.

Differential [bar]: 3, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35

Product details

Gross weight 0.28 Kilogram
Net weight 0.245 Kilogram
Volume 0.46 Liter
EAN 5702428014670

 

Alarm Signal Rising
Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -40 °F
Application note Not applicable for liquid line
Approval BV
CCC
CE
CMIM
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
PZH
RINA
RMRS
RoHS China
c UL us UL873, CS C22.2
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=10 A, 400 V
AC1=16 A, 400 V
AC3=16 A, 400 V
DC13=12 W, 220 V
LR=112 A, 400 V
Contain batteries No
Differential [bar] 3 bar
Differential [psi] 43 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Factory setting [bar] 16.6 bar
Factory setting [MPa] 1.66 MPa
Factory setting [psig] 240 psig
In scope of WEEE Yes
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 35 bar
Max. test pressure [psig] 510 psig
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 510 psig
Oil free refrigerants R134a
R513A
R515B
Packing format Industrial pack
Pressure connection size 1/4
Pressure connection standard DIN 8906
Pressure connection type Flare
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 48 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R1234yf
R1234yz
R1234ze(E)
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454C
R455A
R507A
R513A
R515B
Reset function Auto
SCIP dossier no. ec459161-9478-495c-870e-4ae0f13b89b4
SCIP dossier product name KP Pressure Switch
Serviceable No
Type KP5
UL approval file name E31024
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality