Solenoid valve, EV220A, Function: NC, G, 3/4, 7.000 m³/h, EPDM
042U4031
Media recommendations: Water & Brine, Approval: PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Water & Brine, Approval: PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 0.806 Kilogram |
Net weight | 0.752 Kilogram |
Volume | 0.892 Liter |
EAN | 5702423106622 |
Gross weight | 0.806 Kilogram |
Net weight | 0.752 Kilogram |
Volume | 0.892 Liter |
EAN | 5702423106622 |
Actuator | A |
Actuator size | 9 mm |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
PZH WRAS |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 8.1 gal/min |
Differential pressure [bar] [max] | 16 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 232 psi |
Differential pressure [psi] [min] | 4.35 psi |
Est. time to close, water [ms] | 500 ms |
Est. time to open, water [ms] | 200 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 7 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 24 bar |
Max. test pressure [psig] | 348 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media recommendations | Water & Brine |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 18 mm |
Orifice size fraction [in] | 3/4 in |
Packing format | Multi pack |
Parts Program name | EV220A |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220A 18B G 34E NC000 |
Type | EV220A |
Type designation | EV220A 18 |
UK RoHS compliance | Out of scope |
Actuator | A |
Actuator size | 9 mm |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
PZH WRAS |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 8.1 gal/min |
Differential pressure [bar] [max] | 16 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 232 psi |
Differential pressure [psi] [min] | 4.35 psi |
Est. time to close, water [ms] | 500 ms |
Est. time to open, water [ms] | 200 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 7 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 24 bar |
Max. test pressure [psig] | 348 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media recommendations | Water & Brine |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 18 mm |
Orifice size fraction [in] | 3/4 in |
Packing format | Multi pack |
Parts Program name | EV220A |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220A 18B G 34E NC000 |
Type | EV220A |
Type designation | EV220A 18 |
UK RoHS compliance | Out of scope |