Cable, Power cable

040B0157

Used for product: COM 20C; COM 10C, Type designation: Power cable, Cable length [m]: 20.000, Used for product: COM 20C; COM 10C, Packing format: Multi pack, Quantity per packing format: 20, Supply voltage [V] AC: 24 - 230

Product details

Gross weight 0.908 Kilogram
Net weight 0.88 Kilogram
Volume 4.375 Liter
EAN 5715162665350

 

Approval CE
UKCA
Cable length [m] 20 m
CE evaluated Yes
Country of origin MADE IN CHINA
Electrical connection form Form B and C
Electrical connection standard DIN 43650
Identical product 040B0104
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Oil management accessories
Product Name Description Cable
Quantity per packing format 20 pc
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 24 V
Type Accessory
Type designation Power cable
Used for product COM 10C
COM 20C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality