Hot gas bypass regulator, CPCE 22

034N0084

Inlet size [mm]: 22.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF, 0.0 bar - 6.0 bar, Max. Working Pressure [bar]: 28.0

Product details

Gross weight 0.974 Kilogram
Net weight 0.85 Kilogram
Volume 1.998 Liter
EAN 5702422020578

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
RoHS
RoHS China
Approval file name REFRIGERANT VALVE 53R0
China RoHS compliance Out of scope
Contain batteries No
Differential pressure [bar] 18 bar
Differential pressure [psi] 260 psi
EU RoHS compliance Out of scope
Factory setting [bar] 0.4 bar
Factory setting [psig] 5.8 psig
Flow direction indicator Embossed 1-way arrow
Further information Injection: LG liq. gas mixer
Inlet connection type Solder, ODF
Inlet size [in] 7/8 in
Inlet size [mm] 22 mm
Max. test pressure [bar] 31 bar
Max. test pressure [psig] 450 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Medium temperature range [°C] [max] 140 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 284 °F
Medium temperature range [°F] [min] -58 °F
Outlet connection type Solder, ODF
Outlet size [in] 7/8 in
Outlet size [mm] 22 mm
Packing format Multi pack
Pilot line conn. size [in] 7/16 in - 20 UNF
Pilot line connection type Flare
Product accessories KV valves accessories
Product group Press. and temp. regul. valves
Product Name Description Hot gas bypass regulator
Quantity per packing format 8 pc
Rated cap. conditions [IMP] Delta ts=7 °F
tcond=86 °F
tevap=-14 °F
Rated cap. conditions [SI] Delta ts=4K
tcond=30 °C
tevap=-10 °C
Rated cap. R404A/R507A [kW] 32 kW
Rated cap. R404A/R507A [TR] 12.1 TR
Rated capacity R134a [kW] 15.2 kW
Rated capacity R134a [TR] 8.4 TR
Rated capacity R22 [kW] 34 kW
Rated capacity R22 [TR] 12.2 TR
Rated capacity R407C [kW] 37.1 kW
Rated capacity R407C [TR] 13.2 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234ze(E)
R1270
R134a
R22
R290
R404A
R407A
R407C
R407F
R407H
R448A
R449A
R449B
R450A
R452A
R454A
R454C
R455A
R507A
R513A
R515B
R516A
R600
R600a
Regulation range [bar] [max] 6 bar
Regulation range [bar] [min] 0 bar
Regulation range [psi] [max] 85 psi
Regulation range [psi] [min] 0 psi
Regulation range [psig] Pe [max] 85 psig
Regulation range [psig] Pe [min] 0 psig
SCIP dossier no. 07f60708-3237-4fd0-9275-7e8aeeecb838
SCIP dossier product name CPCE
Serviceable KV valves spare parts
Type CPCE 22
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
R516A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality