Solenoid valve, EV220B, Function: NC, G, 3/4, 8.000 m³/h, EPDM

032U7120

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.914 Kilogram
Net weight 0.864 Kilogram
Volume 0.917 Liter
EAN 5702423009510

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Approval GL
PZH
DNVGL-CG-0339
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 9.25 gal/min
Differential pressure [bar] [max] 16 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 232 psi
Differential pressure [psi] [min] 4.35 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to open, water [ms] 40 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
Identical product 032U8120
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 8 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 24 bar
Max. test pressure [psig] 348 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Media recommendations Water & Brine
Media tolerance comments Neutral media
Steam Max 4 bar
Temperature: Coil dependent
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 20 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Parts Program name EV220B 15 - 50
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b8af40bc-3f7f-4177-bd55-c3503cccfc04
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV220B 20B G 34E NC000
Type EV220B
Type designation EV220B 20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality