Connector, CTM Low pressure valve; CTM Combi valve; CTM High pressure valve

032F9117

Connector, Used for product: CTM Low pressure valve; CTM Combi valve; CTM High pressure valve

Product details

Gross weight 0.254 Kilogram
Net weight 0.22 Kilogram
Volume 0.653 Liter
EAN 5702428534222

 

China RoHS compliance Out of scope
Conn. size for brazing [in] 1 in
Conn. size for welding [in] 1 1/8 in
Conn. type for brazing ODF
Connectors standard EN 10220
Contain batteries No
EU RoHS compliance Out of scope
Material Spec. Stainless steel
Packing format Multi pack
Parts included 1x o-ring
Product group Multi ejector spare parts
Product Name Description Connector
Quantity per packing format 6 pc
Type Spare part
Used for product CTM Combi valve
CTM High pressure valve
CTM Low pressure valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality