Connector, CTM Low pressure valve; CTM Combi valve; CTM High pressure valve; CTM Liquid valve
032F9116
Connector, Used for product: CTM Low pressure valve; CTM Combi valve; CTM High pressure valve; CTM Liquid valve
Connector, Used for product: CTM Low pressure valve; CTM Combi valve; CTM High pressure valve; CTM Liquid valve
Gross weight | 0.162 Kilogram |
Net weight | 0.162 Kilogram |
Volume | 0.653 Liter |
EAN | 5702428534239 |
Gross weight | 0.162 Kilogram |
Net weight | 0.162 Kilogram |
Volume | 0.653 Liter |
EAN | 5702428534239 |
China RoHS compliance | Out of scope |
Conn. size for brazing [in] | 7/8 in |
Conn. size for welding [in] | 3/4 in |
Conn. type for brazing | ODF |
Connectors standard | EN 10220 |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Parts included | 1x o-ring |
Product group | Multi ejector spare parts |
Product Name Description | Connector |
Quantity per packing format | 6 pc |
Type | Spare part |
UK RoHS compliance | Out of scope |
Used for product |
CTM Combi valve CTM High pressure valve CTM Liquid valve CTM Low pressure valve |
China RoHS compliance | Out of scope |
Conn. size for brazing [in] | 7/8 in |
Conn. size for welding [in] | 3/4 in |
Conn. type for brazing | ODF |
Connectors standard | EN 10220 |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Parts included | 1x o-ring |
Product group | Multi ejector spare parts |
Product Name Description | Connector |
Quantity per packing format | 6 pc |
Type | Spare part |
UK RoHS compliance | Out of scope |
Used for product |
CTM Combi valve CTM High pressure valve CTM Liquid valve CTM Low pressure valve |