Solenoid valve, EVRA 25

032F6226

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.600, Kv value [m³/h]: 10.000

Product details

Gross weight 3.278 Kilogram
Net weight 3.031 Kilogram
Volume 6.248 Liter
EAN 5702422180371

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Approval C UL US LISTED
EAC
LLC CDC TYSK
Body material Cast iron
China RoHS compliance Out of scope
Coil No
Cv value [gal/min] 11.6 gal/min
Direction Straightway
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Flange
Kv value [m³/h] 10 m³/h
Manual operation option No
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 12W AC 25 bar
MaxOPD[bar] 20W DC 14 bar
MaxOPD[psi] 14W AC 300 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.2 bar
MinODP [psi] 2.9 psi
Orifice size [mm] 25 mm
Outlet connection type Flange
Packing format Single pack
Parts Program name EVRA / EVRAT
Product accessories Flanges
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
SCIP dossier no. d38f86ba-12bb-4e70-8d9f-ec3fd58b7365
SCIP dossier product name EVRA EVRAT
Serviceable Solenoid valve spare parts
Type EVRA 25
Type designation Solenoid valve
UK RoHS compliance Out of scope
UL evaluated Yes
Valve operation Servo-piston

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality