CO2 Multi Ejector LE 400, CTM 2

032F5694

Refrigerants: R744, Max. Working Pressure [bar]: 140.0, Connection material: Stainless steel, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 4.872 Kilogram
Net weight 2.11 Kilogram
Volume 6.885 Liter
EAN 5702428551380

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -10 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -14 °F
Approval PED
cURus
Body material Aluminum Alloy
Capacity Mass flow [lb/h] 882 lb/h
Capacity – Mass flow [kg/h] 400 kg/h
China RoHS compliance Out of scope
Conn. A size for brazing [in] 5/8 in
Conn. A size for welding [in] 1/2 in
Conn. A type for brazing ODF
Conn. C size for brazing [in] 5/8 in
Conn. C size for welding [in] 1/2 in
Conn. C type for brazing ODF
Conn. E size for brazing [in] 5/8 in
Conn. E size for welding [in] 1/2 in
Conn. E type for brazing ODF
Connection material Stainless steel
Connector A function High pressure inlet
Connector C function Suction inlet
Connector E function Receiver outlet
Connectors standard EN 10220
Contain batteries No
Ejector material Brass
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
Liquid cap. - Mass flow [lb/h] 882 lb/h
Liquid cap. – Mass flow [kg/h] 400 kg/h
Lubricants compatibility PAG
POE
Mass flow conditions R744/1305 psig/95 °F
R744/90 bar/35 °C
Mass flow Ejector 1[kg/h] 200 kg/h
Mass flow Ejector 1[lb/h] 441 lb/h
Mass flow Ejector 2 [lb/h] 441 lb/h
Mass flow Ejector 2[kg/h] 200 kg/h
Mass flow Ejector 3 [kg/h] 0 kg/h
Mass flow Ejector 3 [lb/h] 0 lb/h
Mass flow Ejector 4 [kg/h] 0 kg/h
Mass flow Ejector 4 [lb/h] 0 lb/h
Mass flow Ejector 5 [kg/h] 0 kg/h
Mass flow Ejector 5 [lb/h] 0 lb/h
Mass flow Ejector 6 [kg/h] 0 kg/h
Mass flow Ejector 6 [lb/h] 0 lb/h
Max. test pressure [bar] 200 bar
Max. test pressure [psig] 2716.6 psig
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
Max.DeltaP E-C conn. [bar] 20 bar
Max.DeltaP E-C conn. [psig] 290 psi
MaxOPD [bar] 90 bar
MaxOPD [psig] 1221 psig
Media temperature range [°C] [max] 50 °C
Media temperature range [°C] [min] -10 °C
Media temperature range [°F] [max] 122 °F
Media temperature range [°F] [min] -14 °F
MinOPD [bar] 0.1 bar
MinOPD [psig] 1.36 psig
Packing format Single pack
Parts Program name CTM
Pressure range category Liquid Ejector
Product group Multi ejectors
Product Name Description CTM Liquid valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier no. ec76843e-7646-4de6-92b4-99f95e7138da
SCIP dossier product name CTM - CO2 Multi Ejector - P2
Serviceable Multi ejector spare parts
Type CTM 2
UK RoHS compliance Out of scope
UL approved refrigerants R744
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality