Solenoid valve, EVRS 3

032F3080

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 0.270, Kv value [m³/h]: 0.230

Product details

Gross weight 0.352 Kilogram
Net weight 0.296 Kilogram
Volume 0.869 Liter
EAN 5702422038368

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Approval EAC
LLC CDC TYSK
Body material Stainless steel
China RoHS compliance Out of scope
Coil No
Connection material Stainless steel
Contain batteries No
Cv value [gal/min] 0.27 gal/min
Direction Straightway
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Function NC
Inlet connection standard EN 10220
Inlet connection type Butt weld
Inlet size [in] 3/8 in
Kv value [m³/h] 0.23 m³/h
Manual operation option No
Max. Working Pressure [bar] 50 bar
Max. Working Pressure [psig] 725 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 12W AC 25 bar
MaxOPD[bar] 20W DC 14 bar
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0 bar
Orifice size [mm] 2.6 mm
Outlet connection standard EN 10220
Outlet connection type Butt weld
Outlet size [in] 3/8 in
Packing format Multi pack
Parts Program name EVRS / EVRST
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 16 pc
REACH Candidate List substances No
Refrigerants R502
R717
R744
R507A
R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
Serviceable Solenoid valve spare parts
Type EVRS 3
Type designation Solenoid valve
UK RoHS compliance Out of scope
Valve operation Direct

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality