Pressure switch, CS

031E023566

Regulation range [bar] Pe: 4 - 12, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 12

Produktinformation

Gross weight 0.51 Kilogram
Net weight 0.438 Kilogram
Volume 1.219 Liter
EAN 5702423208708

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
EAC
LLC CDC EURO-TYSK
LVD
RoHS
TYSK
CE evaluated Yes
China RoHS compliance Out of scope
Contact rating AC3=12 A, 220 - 415 V
AC3=9 A, 600 V
DC13=2 A, 220 V
DC14=2 A, 220 V
Contain batteries No
Diff.@Max. range setting [bar] [max] 4 bar
Diff.@Max. range setting [bar] [min] 2 bar
Diff.@Min. range setting [bar] [max] 1.5 bar
Diff.@Min. range setting [bar] [min] 1 bar
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 16
Elektr. spec. standard EN 60947-4/-5
Elektrisk anslutning, standard DIN 40430
Enclosure rating IP IP55
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
Kontaktfunk. TPST
Max. testtryck [bar] Pe 20 bar
Max. testtryck [psig] 290 psig
Max. Working Pressure [bar] 12 bar
Max. Working Pressure [psig] 174 psig
Packing format Multi pack
Pressure connection size 1/2
Pressure connection type G
Pressure Male/Female Female
Product accessories Switches accessories
Produktbeskrivning Pressostat
Produktgrupp Switches and thermostats
Produktnamn Pressostat
Quantity per packing format 30 pc
Regulation range [bar] Pe [max] 12 bar
Regulation range [bar] Pe [min] 4 bar
Regulation range [psig] Pe [max] 174 psig
Regulation range [psig] Pe [min] 58 psig
Reset function Auto
SCIP ID nr e65e8dcc-5aa5-41db-aed7-9aec2d1ff7f0
SCIP-dokumentproduktnamn CS Pressure Switch
Serviceable No
Tryck givarelement Membran
Tryckansl. std ISO 228-1
Typ CS
ämnen REACHs kandidatlista Lead (CAS no. 7439-92-1)

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality